Macros | |
| #define | RFC_RESERVED0 0x40044108 |
| #define | RFC_RESERVED1 0x40044114 |
| #define | RFC_RESERVED2 0x4004410C |
| #define | RFC_RESERVED3 0x40044100 |
| #define | CONFIG_MISC_ADC_DIVIDER 27 |
| #define | CONFIG_MISC_ADC_DIVIDER_BM 0xF8000000U |
| #define | _CPERAM_START 0x21000000 |
| #define | _PARSER_PATCH_TAB_OFFSET 0x0338 |
| #define | _PATCH_TAB_OFFSET 0x0340 |
| #define | _IRQPATCH_OFFSET 0x03BC |
| #define | _PATCH_VEC_OFFSET 0x041C |
Functions | |
| uint32_t | RFCCpeIntGetAndClear (void) |
| Get and clear CPE interrupt flags. More... | |
| uint32_t | RFCDoorbellSendTo (uint32_t pOp) |
| Send command to doorbell and wait for ack. More... | |
| void | RFCSynthPowerDown () |
| Turn off synth, NOTE: Radio will no longer respond to commands! More... | |
| void | RFCRfTrimRead (rfc_radioOp_t *pOpSetup, rfTrim_t *pRfTrim) |
| Read RF trim from flash using CM3. More... | |
| void | RFCRTrim (rfc_radioOp_t *pOpSetup) |
| Check Override RTrim vs FCFG RTrim. More... | |
| void | RFCRfTrimSet (rfTrim_t *pRfTrim) |
| Write preloaded RF trim values to CM0. More... | |
| void | RFCCPEPatchReset (void) |
| Reset previously patched CPE RAM to a state where it can be patched again. More... | |
| void | RFCAdi3VcoLdoVoltageMode (bool bEnable) |
| Function to set VCOLDO reference to voltage mode. More... | |
| uint8_t | RFCOverrideUpdate (rfc_radioOp_t *pOpSetup, uint32_t *pParams) |
| Function to update override list. More... | |
| uint32_t | RFCHWIntGetAndClear (uint32_t ui32Mask) |
| Get and clear HW interrupt flags. More... | |
Variables | |
| static const uint16_t | rfc_defaultIrqAddr [] |
| #define _CPERAM_START 0x21000000 |
Referenced by RFCCPEPatchReset().
| #define _IRQPATCH_OFFSET 0x03BC |
Referenced by RFCCPEPatchReset().
| #define _PARSER_PATCH_TAB_OFFSET 0x0338 |
Referenced by RFCCPEPatchReset().
| #define _PATCH_TAB_OFFSET 0x0340 |
| #define _PATCH_VEC_OFFSET 0x041C |
| #define CONFIG_MISC_ADC_DIVIDER 27 |
Referenced by RFCRfTrimRead().
| #define CONFIG_MISC_ADC_DIVIDER_BM 0xF8000000U |
Referenced by RFCRfTrimRead().
| #define RFC_RESERVED0 0x40044108 |
Referenced by RFCSynthPowerDown().
| #define RFC_RESERVED1 0x40044114 |
Referenced by RFCSynthPowerDown().
| #define RFC_RESERVED2 0x4004410C |
Referenced by RFCSynthPowerDown().
| #define RFC_RESERVED3 0x40044100 |
Referenced by RFCSynthPowerDown().
|
static |
Referenced by RFCCPEPatchReset().