Macros | |
Operation finished normally | |
| #define | HS_DONE_OK 0x3440 |
| Operation ended normally. More... | |
| #define | HS_DONE_RXTIMEOUT 0x3441 |
| Operation stopped after end trigger while waiting for sync. More... | |
| #define | HS_DONE_RXERR 0x3442 |
| Operation ended after CRC error. More... | |
| #define | HS_DONE_TXBUF 0x3443 |
| Tx queue was empty at start of operation. More... | |
| #define | HS_DONE_ENDED 0x3444 |
| Operation stopped after end trigger during reception. More... | |
| #define | HS_DONE_STOPPED 0x3445 |
| Operation stopped after stop command. More... | |
| #define | HS_DONE_ABORT 0x3446 |
Operation finished with error | |
| #define | HS_ERROR_PAR 0x3840 |
| Illegal parameter. More... | |
| #define | HS_ERROR_RXBUF 0x3841 |
| No available Rx buffer at the start of a packet. More... | |
| #define | HS_ERROR_NO_SETUP 0x3842 |
| Radio was not set up in a compatible mode. More... | |
| #define | HS_ERROR_NO_FS 0x3843 |
| Synth was not programmed when running Rx or Tx. More... | |
| #define | HS_ERROR_RXOVF 0x3844 |
| Rx overflow observed during operation. More... | |
| #define | HS_ERROR_TXUNF 0x3845 |
| #define HS_DONE_ABORT 0x3446 |
Operation aborted by abort command
| #define HS_DONE_ENDED 0x3444 |
Operation stopped after end trigger during reception.
| #define HS_DONE_OK 0x3440 |
Operation ended normally.
| #define HS_DONE_RXERR 0x3442 |
Operation ended after CRC error.
| #define HS_DONE_RXTIMEOUT 0x3441 |
Operation stopped after end trigger while waiting for sync.
| #define HS_DONE_STOPPED 0x3445 |
Operation stopped after stop command.
| #define HS_DONE_TXBUF 0x3443 |
Tx queue was empty at start of operation.
| #define HS_ERROR_NO_FS 0x3843 |
Synth was not programmed when running Rx or Tx.
| #define HS_ERROR_NO_SETUP 0x3842 |
Radio was not set up in a compatible mode.
| #define HS_ERROR_PAR 0x3840 |
Illegal parameter.
| #define HS_ERROR_RXBUF 0x3841 |
No available Rx buffer at the start of a packet.
| #define HS_ERROR_RXOVF 0x3844 |
Rx overflow observed during operation.
| #define HS_ERROR_TXUNF 0x3845 |
Tx underflow observed during operation