Macros | |
Operation finished normally | |
| #define | BLE_DONE_OK 0x1400 |
| Operation ended normally. More... | |
| #define | BLE_DONE_RXTIMEOUT 0x1401 |
| Timeout of first Rx of slave operation or end of scan window. More... | |
| #define | BLE_DONE_NOSYNC 0x1402 |
| Timeout of subsequent Rx. More... | |
| #define | BLE_DONE_RXERR 0x1403 |
| Operation ended because of receive error (CRC or other) More... | |
| #define | BLE_DONE_CONNECT 0x1404 |
| CONNECT_REQ received or transmitted. More... | |
| #define | BLE_DONE_MAXNACK 0x1405 |
| Maximum number of retransmissions exceeded. More... | |
| #define | BLE_DONE_ENDED 0x1406 |
| Operation stopped after end trigger. More... | |
| #define | BLE_DONE_ABORT 0x1407 |
| Operation aborted by command. More... | |
| #define | BLE_DONE_STOPPED 0x1408 |
Operation finished with error | |
| #define | BLE_ERROR_PAR 0x1800 |
| Illegal parameter. More... | |
| #define | BLE_ERROR_RXBUF 0x1801 |
| No available Rx buffer (Advertiser, Scanner, Initiator) More... | |
| #define | BLE_ERROR_NO_SETUP 0x1802 |
| Operation using Rx or Tx attemted when not in BLE mode. More... | |
| #define | BLE_ERROR_NO_FS 0x1803 |
| Operation using Rx or Tx attemted without frequency synth configured. More... | |
| #define | BLE_ERROR_SYNTH_PROG 0x1804 |
| Synthesizer programming failed to complete on time. More... | |
| #define | BLE_ERROR_RXOVF 0x1805 |
| Receiver overflowed during operation. More... | |
| #define | BLE_ERROR_TXUNF 0x1806 |
| #define BLE_DONE_ABORT 0x1407 |
Operation aborted by command.
| #define BLE_DONE_CONNECT 0x1404 |
CONNECT_REQ received or transmitted.
| #define BLE_DONE_ENDED 0x1406 |
Operation stopped after end trigger.
| #define BLE_DONE_MAXNACK 0x1405 |
Maximum number of retransmissions exceeded.
| #define BLE_DONE_NOSYNC 0x1402 |
Timeout of subsequent Rx.
| #define BLE_DONE_OK 0x1400 |
Operation ended normally.
| #define BLE_DONE_RXERR 0x1403 |
Operation ended because of receive error (CRC or other)
| #define BLE_DONE_RXTIMEOUT 0x1401 |
Timeout of first Rx of slave operation or end of scan window.
| #define BLE_DONE_STOPPED 0x1408 |
Operation stopped after stop command
| #define BLE_ERROR_NO_FS 0x1803 |
Operation using Rx or Tx attemted without frequency synth configured.
| #define BLE_ERROR_NO_SETUP 0x1802 |
Operation using Rx or Tx attemted when not in BLE mode.
| #define BLE_ERROR_PAR 0x1800 |
Illegal parameter.
| #define BLE_ERROR_RXBUF 0x1801 |
No available Rx buffer (Advertiser, Scanner, Initiator)
| #define BLE_ERROR_RXOVF 0x1805 |
Receiver overflowed during operation.
| #define BLE_ERROR_SYNTH_PROG 0x1804 |
Synthesizer programming failed to complete on time.
| #define BLE_ERROR_TXUNF 0x1806 |
Transmitter underflowed during operation