#include "aon_wuc.h"Functions | |
| void | AONWUCAuxReset (void) |
| Reset the AUX domain. More... | |
| void | AONWUCRechargeCtrlConfigSet (bool bAdaptEnable, uint32_t ui32AdaptRate, uint32_t ui32Period, uint32_t ui32MaxPeriod) |
| Configure the recharge controller. More... | |
| void | AONWUCOscConfig (uint32_t ui32Period) |
| Configure the interval for oscillator amplitude calibration. More... | |