![]() |
![]() |
|
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.01.00.07
|
Parameter Structure for the Characteristic Notification and Indication Request data This is a packed structure. see Dealing with Parameters and Packed Structures for more information. More...
Data Fields | |
| uint16_t | attrHandle |
| 2 Byte Handle of the characteristic value attribute to notify/indicate | |
| uint8_t | authenticate |
| 1 Byte Reserved for future use | |
| uint16_t | connHandle |
| 2 Byte Handle of the connection | |
| uint8_t * | pData |
| Pointer to. | |
| uint8_t | type |
| 1 Byte Type of the request, see SNP indication type | |
Parameter Structure for the Characteristic Notification and Indication Request data This is a packed structure. see Dealing with Parameters and Packed Structures for more information.