![]() |
![]() |
|
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.01.00.07
|
Parameter Structure for the Connection Established Event. More...
Data Fields | |
| uint8_t | addressType |
| 1 Byte Type of initiator address | |
| uint16_t | connHandle |
| 2 Byte Handle of the connection | |
| uint16_t | connInterval |
| 2 Byte More... | |
| uint8_t | pAddr [6] |
| 6 Byte Address of the initiator | |
| uint16_t | slaveLatency |
| 2 Byte More... | |
| uint16_t | supervisionTimeout |
| 2 Byte More... | |
Parameter Structure for the Connection Established Event.
See SNP Event Indication for more information.
This is a packed structure. see Dealing with Parameters and Packed Structures for more information.
| uint16_t connInterval |
2 Byte
| uint16_t slaveLatency |
2 Byte
| uint16_t supervisionTimeout |
2 Byte