![]() |
![]() |
|
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.01.00.07
|
Parameter Structure for the Characteristic Write Request Indication data. More...
Data Fields | |
| uint16_t | attrHandle |
| 2 Byte Handle of the characteristic value attribute being written | |
| uint16_t | connHandle |
| 2 Byte Handle of the connection | |
| uint16_t | offset |
| 2 Byte Offset of the characteristic to start writing to | |
| uint8_t * | pData |
| uint8_t | rspNeeded |
| 1 Byte Indicate if the AP must answer this indication or not, Options for Response Needed Field | |
Parameter Structure for the Characteristic Write Request Indication data.
Used for SNP_CHAR_WRITE_IND
This is a packed structure. see Dealing with Parameters and Packed Structures for more information.
| uint8_t* pData |
Pointer to Data to write to the characteristic value, from snpCharWriteInd_t::offset to size of data (deduced from NPI frame length)