![]() |
![]() |
|
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.01.00.07
|
Parameter Structure for SNP_CHAR_READ_CNF / snpCharReadCnf_t. More...
Data Fields | |
| uint16_t | attrHandle |
| 2 Byte Handle of the characteristic value attribute being read | |
| uint16_t | connHandle |
| 2 Byte Handle of the connection | |
| uint16_t | offset |
| 2 Byte Offset of the characteristic to start reading from | |
| uint8_t * | pData |
| uint8_t | status |
| 1 Byte Status of the request (SUCCESS or Error, list of status generated by the SNP.) | |
Parameter Structure for SNP_CHAR_READ_CNF / snpCharReadCnf_t.
This is a packed structure. see Dealing with Parameters and Packed Structures for more information.
| uint8_t* pData |
Pointer of Characteristic value data
From snpCharReadCnf_t::offset to offset + snpCharReadInd_t::maxSize -1.