![]() |
![]() |
|
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.01.00.07
|
linkDB info More...
Data Fields | |
| uint8 | addr [B_ADDR_LEN] |
| Other Device's address. | |
| uint8 | addrPriv [B_ADDR_LEN] |
| Other Device's Private address. | |
| uint8 | addrType |
| Address type of connected device. | |
| uint16 | connInterval |
| The connection's interval (n * 1.23 ms) | |
| uint8 | connRole |
| Connection formed as Master or Slave. | |
| uint16 | MTU |
| The connection's MTU size. | |
| uint8 | stateFlags |
| LINK_CONNECTED, LINK_AUTHENTICATED... | |
linkDB info