![]() |
![]() |
|
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.01.00.07
|
These are set via uble_setParameter. More...
Macros | |
| #define | UBLE_PARAM_ADVCHANMAP (UBLE_PARAM_ADV_CMN_START+1) |
| Advertising Channel map. More... | |
| #define | UBLE_PARAM_ADVDATA (UBLE_PARAM_ADV_CMN_START+4) |
| Advertising Data. More... | |
| #define | UBLE_PARAM_ADVFLTPOLICY (UBLE_PARAM_ADV_SR_START+1) |
| Advertising Filter Policy. More... | |
| #define | UBLE_PARAM_ADVINTERVAL (UBLE_PARAM_ADV_CMN_START+0) |
| Advertising Interval (n * 0.625 ms) More... | |
| #define | UBLE_PARAM_ADVTYPE (UBLE_PARAM_ADV_CMN_START+2) |
| Type of Advertising. More... | |
| #define | UBLE_PARAM_MONITOR_ACCESS_ADDR (UBLE_PARAM_MONITOR_START+4) |
| Monitor access address. More... | |
| #define | UBLE_PARAM_MONITOR_CHAN (UBLE_PARAM_MONITOR_START+1) |
| Monitor channel. 0..39. More... | |
| #define | UBLE_PARAM_MONITOR_DURATION (UBLE_PARAM_MONITOR_START+2) |
| Monitor duration is (n * 0.625 ms) More... | |
| #define | UBLE_PARAM_MONITOR_START_TIME (UBLE_PARAM_MONITOR_START+3) |
| Monitor start time. More... | |
| #define | UBLE_PARAM_RFPRIORITY (UBLE_PARAM_COMMON_START+0) |
| Priority used for RF command scheduling. More... | |
| #define | UBLE_PARAM_SCANRSPDATA (UBLE_PARAM_ADV_SR_START+0) |
| Scan response Data. More... | |
| #define | UBLE_PARAM_SESSIONID (UBLE_PARAM_MONITOR_START+0) |
| Monitor session ID. 1..4. More... | |
| #define | UBLE_PARAM_TIMETOADV (UBLE_PARAM_ADV_CMN_START+3) |
| How early the application wants to get a notification before each advertising event happens (ms) More... | |
| #define | UBLE_PARAM_TXPOWER (UBLE_PARAM_COMMON_START+1) |
| TX Power. More... | |
These are set via uble_setParameter.
| #define UBLE_PARAM_ADVCHANMAP (UBLE_PARAM_ADV_CMN_START+1) |
Advertising Channel map.
default: UBLE_ADV_CHAN_ALL
| #define UBLE_PARAM_ADVDATA (UBLE_PARAM_ADV_CMN_START+4) |
| #define UBLE_PARAM_ADVFLTPOLICY (UBLE_PARAM_ADV_SR_START+1) |
Advertising Filter Policy.
not implemented
default: TBD
range: TBD
| #define UBLE_PARAM_ADVINTERVAL (UBLE_PARAM_ADV_CMN_START+0) |
Advertising Interval (n * 0.625 ms)
default: 1600
| #define UBLE_PARAM_ADVTYPE (UBLE_PARAM_ADV_CMN_START+2) |
| #define UBLE_PARAM_MONITOR_ACCESS_ADDR (UBLE_PARAM_MONITOR_START+4) |
Monitor access address.
default: TBD
range: TBD
| #define UBLE_PARAM_MONITOR_CHAN (UBLE_PARAM_MONITOR_START+1) |
Monitor channel. 0..39.
default: TBD
range: TBD
| #define UBLE_PARAM_MONITOR_DURATION (UBLE_PARAM_MONITOR_START+2) |
Monitor duration is (n * 0.625 ms)
default: TBD
range: TBD
| #define UBLE_PARAM_MONITOR_START_TIME (UBLE_PARAM_MONITOR_START+3) |
Monitor start time.
default: TBD
range: TBD
| #define UBLE_PARAM_RFPRIORITY (UBLE_PARAM_COMMON_START+0) |
Priority used for RF command scheduling.
default: UBLE_RF_PRI_NORMAL
| #define UBLE_PARAM_SCANRSPDATA (UBLE_PARAM_ADV_SR_START+0) |
| #define UBLE_PARAM_SESSIONID (UBLE_PARAM_MONITOR_START+0) |
Monitor session ID. 1..4.
default: TBD
range: TBD
| #define UBLE_PARAM_TIMETOADV (UBLE_PARAM_ADV_CMN_START+3) |
How early the application wants to get a notification before each advertising event happens (ms)
The application is notified via the ugapBcastAdvDoneCb_t callback.
default: 0 (disabled)
range: 0-256
| #define UBLE_PARAM_TXPOWER (UBLE_PARAM_COMMON_START+1) |