![]() |
![]() |
|
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.01.00.07
|
Modules | |
| GAP Events | |
Data Structures | |
| struct | gapAdvDataToken_t |
| GAP Advertisement/Scan Response Data Token. More... | |
| struct | gapAdvertisingParams_t |
| Advertising Parameters. More... | |
| struct | gapAuthParams_t |
| Authentication Parameters. More... | |
| struct | gapDevDiscReq_t |
| Type of device discovery (Scan) to perform. More... | |
| struct | gapDevRec_t |
| Type of device discovery (Scan) to perform. More... | |
| struct | gapEstLinkReq_t |
| Establish Link Request parameters. More... | |
| struct | gapEventHdr_t |
| GAP event header format. More... | |
| struct | gapPairingReq_t |
| Pairing Request fields - the parsed fields of the SMP Pairing Request command. More... | |
| struct | gapPeriConnectParams_t |
| Connection parameters for the peripheral device. More... | |
| struct | gapUpdateLinkParamReq_t |
| Update Link Parameters Request parameters. More... | |
| struct | gapUpdateLinkParamReqReply_t |
| Update Link Parameters Request Reply parameters. More... | |
Typedefs | |
| typedef uint16 | gapParamIDs_t |
| GAP Parameters IDs. More... | |
| typedef uint16 gapParamIDs_t |
GAP Parameters IDs.