![]() |
![]() |
LCD_Buffer used to store data to be printed on the LCD display. More...
#include <LCDDogm1286.h>
Data Fields | |
| char * | pcBuffer |
| unsigned int | bufSize |
| SemaphoreP_Struct | bufMutex |
LCD_Buffer used to store data to be printed on the LCD display.
A sample structure is shown below:
| char* LCD_Buffer::pcBuffer |
Ptr to a buffer with data to be transmitted
| unsigned int LCD_Buffer::bufSize |
Size of the buffer
| SemaphoreP_Struct LCD_Buffer::bufMutex |
Semaphore associated with the buffer