|  |  | 
Keyblob CryptoKey datastructure. More...
#include <CryptoKey.h>
| Data Fields | |
| uint8_t * | keyBlob | 
| uint32_t | keyBlobLength | 
Keyblob CryptoKey datastructure.
This structure contains all the information necessary to access keying material stored in an encrypted structure in flash or RAM.
| uint8_t* CryptoKey_KeyBlob_::keyBlob | 
| uint32_t CryptoKey_KeyBlob_::keyBlobLength |