![]() |
![]() |
The definition of a ADC function table that contains the required set of functions to control a specific ADC driver implementation. More...
#include <ADC.h>
Data Fields | |
| ADC_CloseFxn | closeFxn |
| ADC_ControlFxn | controlFxn |
| ADC_ConvertFxn | convertFxn |
| ADC_ConvertToMicroVoltsFxn | convertToMicroVolts |
| ADC_InitFxn | initFxn |
| ADC_OpenFxn | openFxn |
The definition of a ADC function table that contains the required set of functions to control a specific ADC driver implementation.
| ADC_CloseFxn ADC_FxnTable_::closeFxn |
Function to close the specified peripheral
| ADC_ControlFxn ADC_FxnTable_::controlFxn |
Function to perform implementation specific features
| ADC_ConvertFxn ADC_FxnTable_::convertFxn |
Function to initiate a ADC single channel conversion
| ADC_ConvertToMicroVoltsFxn ADC_FxnTable_::convertToMicroVolts |
Function to convert ADC result to microvolts
| ADC_InitFxn ADC_FxnTable_::initFxn |
Function to initialize the given data object
| ADC_OpenFxn ADC_FxnTable_::openFxn |
Function to open the specified peripheral