|  |  | 
PWM-based buzzer interface.
============================================================================
#include "Board.h"Go to the source code of this file.
| Macros | |
| #define | BUZZER_FREQ_MIN 3 | 
| #define | BUZZER_FREQ_MAX 8000 | 
| Functions | |
| void | buzzerOpen (PIN_Handle hPinGpio) | 
| bool | buzzerSetFrequency (uint16_t frequency) | 
| void | buzzerClose (void) | 
| #define BUZZER_FREQ_MIN 3 | 
| #define BUZZER_FREQ_MAX 8000 | 
| void buzzerOpen | ( | PIN_Handle | hPinGpio | ) | 
| bool buzzerSetFrequency | ( | uint16_t | frequency | ) | 
| void buzzerClose | ( | void | ) |