Vision Apps User Guide

Detailed Description

HW Mosaic Module Data Structure.

Contains the data objects required to use tivxImgMosaicNode

Data Fields

vx_node node
 
vx_kernel kernel
 
vx_user_data_object config
 
tivxImgMosaicParams params
 
vx_object_array input_arr [TIVX_IMG_MOSAIC_MAX_INPUTS]
 
vx_image output_image [APP_MODULES_MAX_BUFQ_DEPTH]
 
vx_int32 graph_parameter_index
 
vx_int32 out_width
 
vx_int32 out_height
 
vx_int32 num_inputs
 

Field Documentation

◆ node

vx_node ImgMosaicObj::node

MSC HW Mosaic node object

◆ kernel

vx_kernel ImgMosaicObj::kernel

MSC HW Mosaic kernel object

◆ config

vx_user_data_object ImgMosaicObj::config

MSC HW Mosaic node user data object for configuration of node

◆ params

tivxImgMosaicParams ImgMosaicObj::params

Mosaic node params structure to initialize config object

◆ input_arr

vx_object_array ImgMosaicObj::input_arr[TIVX_IMG_MOSAIC_MAX_INPUTS]

Input object array to mosaic node

◆ output_image

vx_image ImgMosaicObj::output_image[APP_MODULES_MAX_BUFQ_DEPTH]

Buffer array of output images of mosaic node

◆ graph_parameter_index

vx_int32 ImgMosaicObj::graph_parameter_index

Mosaic node graph parameter index

◆ out_width

vx_int32 ImgMosaicObj::out_width

Width of mosaic node output image

◆ out_height

vx_int32 ImgMosaicObj::out_height

Height of mosaic node output image

◆ num_inputs

vx_int32 ImgMosaicObj::num_inputs

Total number of inputs to mosaic node