![]() |
TIOVX User Guide
|
Event queue object. More...
#include <tivx_event_queue.h>
Data Fields | |
tivx_event_queue_elem_t | event_list [TIVX_EVENT_QUEUE_MAX_SIZE] |
list of events | |
tivx_queue | free_queue |
handle to free queue holding tivx_event_queue_elem_t's NOTE: queue holds index's to event_list[] | |
uintptr_t | free_queue_memory [TIVX_EVENT_QUEUE_MAX_SIZE] |
free queue memory | |
tivx_queue | ready_queue |
handle to ready queue holding tivx_event_queue_elem_t's which are ready to be delivered to users NOTE: queue holds index's to event_list[] | |
uintptr_t | ready_queue_memory [TIVX_EVENT_QUEUE_MAX_SIZE] |
free queue memory | |
vx_bool | enable |
flag to control enable/disable of event addition to event queue | |
Event queue object.
Definition at line 100 of file tivx_event_queue.h.