![]() |
SDL API Guide for J721E
|
VTM temperature sensor configuration.
This structure contains VTM temperature sensor configuration
Data Fields | |
SDL_VTM_configTsCtrl | configTsCtrl |
SDL_VTM_Ctrlcfg | tsCtrl_cfg |
int32_t | high_temp_in_milli_degree_celsius |
int32_t | low_temp_in_milli_degree_celsius |
SDL_VTM_tsThrVal | thr_val |
SDL_VTM_configTsCtrl SDL_VTM_configTs::configTsCtrl |
Valid control bit map the configuration
SDL_VTM_Ctrlcfg SDL_VTM_configTs::tsCtrl_cfg |
Temperature sensor control configuration
int32_t SDL_VTM_configTs::high_temp_in_milli_degree_celsius |
Thermal shutdown range high value
int32_t SDL_VTM_configTs::low_temp_in_milli_degree_celsius |
Thermal shutdown range low value
SDL_VTM_tsThrVal SDL_VTM_configTs::thr_val |
Threshold value