![]() |
SDL API Guide for J721E
|
Enumerations | |
| enum | SDL_CCM_MonitorType { SDL_CCM_MONITOR_TYPE_NONE = 0, SDL_CCM_MONITOR_TYPE_OUTPUT_COMPARE_BLOCK = 1, SDL_CCM_MONITOR_TYPE_VIM = 2, SDL_CCM_MONITOR_TYPE_INACTIVITY_MONITOR = 3, SDL_CCM_MONITOR_TYPE_INVALID = 4 } |
| This enumerator defines the type of CCM Monitor type. More... | |
| enum | SDL_CCM_SelfTestType { SDL_CCM_SELFTEST_TYPE_NORMAL = 1, SDL_CCM_SELFTEST_TYPE_ERROR_FORCING = 2, SDL_CCM_SELFTEST_POLARITY_INVERSION = 3, SDL_CCM_SELFTEST_TYPE_INVALID = 4 } |
| This enumerator defines the type of CCM Self-test type. More... | |
CCM instance | |
| typedef uint32_t | SDL_CCM_Inst |
| #define | SDL_CCM_MCU_R5F0 0U |
| #define | SDL_CCM_R5F0 1U |
| #define | SDL_CCM_R5F1 2U |
| #define | SDL_CCM_MAX_INSTANCE (SDL_CCM_R5F1 + 1U) |
| #define SDL_CCM_MCU_R5F0 0U |
MCU R5F0
| #define SDL_CCM_R5F0 1U |
MAIN R5F0
| #define SDL_CCM_R5F1 2U |
MAIN R5F1
| #define SDL_CCM_MAX_INSTANCE (SDL_CCM_R5F1 + 1U) |
Maximum
| typedef uint32_t SDL_CCM_Inst |
| enum SDL_CCM_MonitorType |
This enumerator defines the type of CCM Monitor type.
| enum SDL_CCM_SelfTestType |
This enumerator defines the type of CCM Self-test type.