![]() |
MCUSW
|
Structure for data pre-setting to be initialized.
Data Fields | |
| uint8 * | Mcu_RamSectionBaseAddress |
| uint8 | Mcu_RamDefaultValue |
| uint32 | Mcu_RamSectionBytes |
| uint8* Mcu_RamSectionConfigType::Mcu_RamSectionBaseAddress |
RAM section base address, Destination
| uint8 Mcu_RamSectionConfigType::Mcu_RamDefaultValue |
RAM Default Value
| uint32 Mcu_RamSectionConfigType::Mcu_RamSectionBytes |
Section Size