![]() |
TIOVX User Guide
|
Target Kernel Instance implementation APIs. More...
#include <TI/tivx.h>Go to the source code of this file.
Data Structures | |
| struct | tivx_target_kernel_instance_t |
| Holds information about a target kernel instance. More... | |
Functions | |
| tivx_target_kernel_instance | ownTargetKernelInstanceGet (uint16_t target_kernel_index, vx_enum kernel_id) |
| Given a target_kernel_index and kernel_id return the handle to target kernel. More... | |
| tivx_target_kernel_instance | ownTargetKernelInstanceAlloc (vx_enum kernel_id, volatile char *kernel_name, vx_enum target_id) |
| Create a target kernel instance for given kernel_id. | |
| vx_status | ownTargetKernelInstanceFree (tivx_target_kernel_instance *target_kernel_instance) |
| Free previously allocate target kernel instance. | |
| uint32_t | ownTargetKernelInstanceGetIndex (tivx_target_kernel_instance target_kernel_instance) |
| Get fast index key for a given target kernel instance. | |
| vx_status | ownTargetKernelInstanceInit (void) |
| Init Target Kernel Instance Module. | |
| void | ownTargetKernelInstanceDeInit (void) |
| De-Init Target Kernel Instance Module. | |
Target Kernel Instance implementation APIs.
Definition in file tivx_target_kernel_instance.h.