![]() |
Perception Tool Kit (PTK) API Guide
|

Data Fields | |
| unsigned int | NAN1ADD1: 1 |
| unsigned int | NAN2ADD1: 1 |
| unsigned int | DEN1ADD1: 1 |
| unsigned int | DEN2ADD1: 1 |
| unsigned int | INVALADD1: 1 |
| unsigned int | INFOADD1: 1 |
| unsigned int | OVERADD1: 1 |
| unsigned int | INEXADD1: 1 |
| unsigned int | UNDERADD1: 1 |
| unsigned int | ROUNDINGMODEADD1: 2 |
| unsigned int | RSV1: 5 |
| unsigned int | NAN1ADD2: 1 |
| unsigned int | NAN2ADD2: 1 |
| unsigned int | DEN1ADD2: 1 |
| unsigned int | DEN2ADD2: 1 |
| unsigned int | INVALADD2: 1 |
| unsigned int | INFOADD2: 1 |
| unsigned int | OVERADD2: 1 |
| unsigned int | INEXADD2: 1 |
| unsigned int | UNDERADD2: 1 |
| unsigned int | ROUNDINGMODEADD2: 2 |
| unsigned int | RSV2: 5 |
| unsigned int fadcr_type::NAN1ADD1 |
| unsigned int fadcr_type::NAN2ADD1 |
| unsigned int fadcr_type::DEN1ADD1 |
| unsigned int fadcr_type::DEN2ADD1 |
| unsigned int fadcr_type::INVALADD1 |
| unsigned int fadcr_type::INFOADD1 |
| unsigned int fadcr_type::OVERADD1 |
| unsigned int fadcr_type::INEXADD1 |
| unsigned int fadcr_type::UNDERADD1 |
| unsigned int fadcr_type::ROUNDINGMODEADD1 |
| unsigned int fadcr_type::RSV1 |
| unsigned int fadcr_type::NAN1ADD2 |
| unsigned int fadcr_type::NAN2ADD2 |
| unsigned int fadcr_type::DEN1ADD2 |
| unsigned int fadcr_type::DEN2ADD2 |
| unsigned int fadcr_type::INVALADD2 |
| unsigned int fadcr_type::INFOADD2 |
| unsigned int fadcr_type::OVERADD2 |
| unsigned int fadcr_type::INEXADD2 |
| unsigned int fadcr_type::UNDERADD2 |
| unsigned int fadcr_type::ROUNDINGMODEADD2 |
| unsigned int fadcr_type::RSV2 |