![]() |
TI J721E Imaging User Guide
|
For Line Interleaved WDR mode, this structure is used for specifying position of each exposure frame.
Data Fields | |
| uint32_t | totalWidth |
| uint32_t | totalHeight |
| struct { | |
| uint32_t startx | |
| uint32_t starty | |
| uint32_t width | |
| uint32_t height | |
| } | info [ISS_SENSOR_MAX_EXPOSURE] |
| uint32_t IssSensor_LineInterleavedExpFrmInfo::totalWidth |
| uint32_t IssSensor_LineInterleavedExpFrmInfo::totalHeight |
Total Frame size
| uint32_t IssSensor_LineInterleavedExpFrmInfo::startx |
| uint32_t IssSensor_LineInterleavedExpFrmInfo::starty |
Start position of the exposure frame
| uint32_t IssSensor_LineInterleavedExpFrmInfo::width |
| uint32_t IssSensor_LineInterleavedExpFrmInfo::height |
frame size of the exposure frame
| struct { ... } IssSensor_LineInterleavedExpFrmInfo::info[ISS_SENSOR_MAX_EXPOSURE] |