TI J721E Imaging User Guide

Introduction

Enumerations for VPAC MSC configuration parameters and error events.

Macros

#define TIVX_VPAC_MSC_MAX_MP_COEFF_SET   (4U)
 
#define TIVX_VPAC_MSC_MAX_SP_COEFF_SET   (2U)
 
#define TIVX_VPAC_MSC_MAX_OUTPUT   (10U)
 
#define TIVX_VPAC_MSC_MAX_TAP   (5U)
 
#define TIVX_VPAC_MSC_32_PHASE_COEFF   (32U)
 
#define TIVX_VPAC_MSC_AUTOCOMPUTE   (0xFFFFFFFFU)
 
#define TIVX_VPAC_MSC_INTERPOLATION_GAUSSIAN_32_PHASE   (0)
 
#define TIVX_VPAC_MSC_MODE_LUMA_ONLY   (0U)
 
#define TIVX_VPAC_MSC_MODE_CHROMA_ONLY   (1U)
 
#define TIVX_VPAC_MSC_INIT_DIV_FACTOR   (1U)
 
#define TIVX_VPAC_MSC_DEFAULT_MAX_DS_FACTOR   (2U)
 
#define TIVX_VPAC_MSC_VBUSM_RD_ERR   (0x4U)
 
#define TIVX_VPAC_MSC_SL2_WR_ERR   (0x8U)
 
#define TIVX_VPAC_MSC0_WDTIMER_ERR   (0x40000000U)
 
#define TIVX_VPAC_MSC1_WDTIMER_ERR   (0x80000000U)
 
#define TIVX_VPAC_MSC_MAX_COMP   (2u)
 Maximum possible MSC iteration for a simgle request (Luma + Chroma) More...
 

Macro Definition Documentation

◆ TIVX_VPAC_MSC_MAX_MP_COEFF_SET

#define TIVX_VPAC_MSC_MAX_MP_COEFF_SET   (4U)

Maximum number of Multi Phase Coefficient Set

◆ TIVX_VPAC_MSC_MAX_SP_COEFF_SET

#define TIVX_VPAC_MSC_MAX_SP_COEFF_SET   (2U)

Maximum number of Single Phase Coefficient Set

◆ TIVX_VPAC_MSC_MAX_OUTPUT

#define TIVX_VPAC_MSC_MAX_OUTPUT   (10U)

Maximum number of Scaler output supported by Scaler, Used by the sim target kernel

◆ TIVX_VPAC_MSC_MAX_TAP

#define TIVX_VPAC_MSC_MAX_TAP   (5U)

Maximum number of filter taps supported in Scaler

◆ TIVX_VPAC_MSC_32_PHASE_COEFF

#define TIVX_VPAC_MSC_32_PHASE_COEFF   (32U)

32 Phase coefficients for Scaler

◆ TIVX_VPAC_MSC_AUTOCOMPUTE

#define TIVX_VPAC_MSC_AUTOCOMPUTE   (0xFFFFFFFFU)

Autocompute: Allow the node to autocompute instead of specifying

◆ TIVX_VPAC_MSC_INTERPOLATION_GAUSSIAN_32_PHASE

#define TIVX_VPAC_MSC_INTERPOLATION_GAUSSIAN_32_PHASE   (0)

Specify the 32 phase gaussian interpolation filter coeficients

◆ TIVX_VPAC_MSC_MODE_LUMA_ONLY

#define TIVX_VPAC_MSC_MODE_LUMA_ONLY   (0U)

◆ TIVX_VPAC_MSC_MODE_CHROMA_ONLY

#define TIVX_VPAC_MSC_MODE_CHROMA_ONLY   (1U)

◆ TIVX_VPAC_MSC_INIT_DIV_FACTOR

#define TIVX_VPAC_MSC_INIT_DIV_FACTOR   (1U)

default value of divison factor

◆ TIVX_VPAC_MSC_DEFAULT_MAX_DS_FACTOR

#define TIVX_VPAC_MSC_DEFAULT_MAX_DS_FACTOR   (2U)

default value of max downscaling factor

◆ TIVX_VPAC_MSC_VBUSM_RD_ERR

#define TIVX_VPAC_MSC_VBUSM_RD_ERR   (0x4U)

Error on Input VBUSM Read interface

◆ TIVX_VPAC_MSC_SL2_WR_ERR

#define TIVX_VPAC_MSC_SL2_WR_ERR   (0x8U)

Error on SL2 VBSUM Write interface

◆ TIVX_VPAC_MSC0_WDTIMER_ERR

#define TIVX_VPAC_MSC0_WDTIMER_ERR   (0x40000000U)

Watchdog Timeout Error for MSC0

◆ TIVX_VPAC_MSC1_WDTIMER_ERR

#define TIVX_VPAC_MSC1_WDTIMER_ERR   (0x80000000U)

Watchdog Timeout Error for MSC1

◆ TIVX_VPAC_MSC_MAX_COMP

#define TIVX_VPAC_MSC_MAX_COMP   (2u)

Maximum possible MSC iteration for a simgle request (Luma + Chroma)