![]() |
TI Deep Learning Product User Guide
|
This structure defines the Input and output buffer descriptors required for a given Layer group.
| int32_t sTIDL_IOBufDesc_t::numInputBuf |
Number of Input buffer required by the Layer group
| int32_t sTIDL_IOBufDesc_t::numOutputBuf |
Number of Output buffer required by the Layer group
| int32_t sTIDL_IOBufDesc_t::numCores |
Number of cores used for compute
| int32_t sTIDL_IOBufDesc_t::numVirtualCores |
Number of virtual cores from application point of view for a given mode of implementation
| int32_t sTIDL_IOBufDesc_t::numSuperBatches |
Number of times batch processing call needs to be invoked in multi core devices (each call can handle numVirtualCores number of batches)
| int32_t sTIDL_IOBufDesc_t::inferenceMode |
TIDL inference implementation mode eTIDL_inferenceMode
| int32_t sTIDL_IOBufDesc_t::inDataFormat[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Input Tensor format eTIDL_inDataFormat
| int32_t sTIDL_IOBufDesc_t::inResizeType[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Input Tensor resize Type eTIDL_inResizeType
| int32_t sTIDL_IOBufDesc_t::resizeWidth[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Resize width for compressed image before crop
| int32_t sTIDL_IOBufDesc_t::resizeHeight[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Resize Height for compressed image before crop
| int32_t sTIDL_IOBufDesc_t::inWidth[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Feature width of each input buffer
| int32_t sTIDL_IOBufDesc_t::inHeight[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Feature Height of each input buffer
| int32_t sTIDL_IOBufDesc_t::inNumChannels[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Number of channels in each input buffer
| int32_t sTIDL_IOBufDesc_t::inDIM2[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
DIM2 dimension of each input buffer whose tensor dimesnions are N x Dim1 x Dim2 x C x H x W
| int32_t sTIDL_IOBufDesc_t::inDIM1[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
DIM1 dimension of each input buffer whose tensor dimesnions are N x Dim1 x Dim2 x C x H x W
| int32_t sTIDL_IOBufDesc_t::inChannelPitch[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Minimum Channel pitch for the input tensor
| int32_t sTIDL_IOBufDesc_t::inNumBatches[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Number of Batches in each input buffer
| int32_t sTIDL_IOBufDesc_t::inPadL[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Left zero padding required for each input buffer
| int32_t sTIDL_IOBufDesc_t::inPadT[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Top zero padding required for each input buffer
| int32_t sTIDL_IOBufDesc_t::inPadR[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Right zero padding required for each input buffer
| int32_t sTIDL_IOBufDesc_t::inPadB[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Bottom zero padding required for each input buffer
| int32_t sTIDL_IOBufDesc_t::inPadCh[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Number of extra channels required in each input buffer
| int32_t sTIDL_IOBufDesc_t::rawDataInElementType[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Element type of each input data buffer eTIDL_ElementType
| int32_t sTIDL_IOBufDesc_t::inElementType[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Element type of each input buffer eTIDL_ElementType
| int32_t sTIDL_IOBufDesc_t::inZeroPoint[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
zero Point of each input data buffer
| int32_t sTIDL_IOBufDesc_t::inLayout[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Data Layout of each input data buffer eTIDL_TensorLayout
| int32_t sTIDL_IOBufDesc_t::inDataId[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Data ID as per Net structure for each input buffer
| float32_tidl sTIDL_IOBufDesc_t::inTensorScale[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Tensor scale for input data
| int8_t sTIDL_IOBufDesc_t::inDataName[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS][TIDL_STRING_SIZE] |
In Tensor name in the original input networks
| int32_t sTIDL_IOBufDesc_t::inBufSize[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_IN_BUFS] |
Expected input buffer size (elements) of each input
| int32_t sTIDL_IOBufDesc_t::outWidth[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Feature width of each output buffer
| int32_t sTIDL_IOBufDesc_t::outHeight[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Feature Height of each output buffer
| int32_t sTIDL_IOBufDesc_t::outDIM2[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
DIM2 dimension of each output buffer whose tensor dimesnions are N x Dim1 x Dim2 x C x H x W
| int32_t sTIDL_IOBufDesc_t::outDIM1[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
DIM1 dimension of each output buffer whose tensor dimesnions are N x Dim1 x Dim2 x C x H x W
| int32_t sTIDL_IOBufDesc_t::outNumChannels[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Number of channels in each output buffer
| int32_t sTIDL_IOBufDesc_t::outChannelPitch[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Channel pitch for the output tensor
| int32_t sTIDL_IOBufDesc_t::outNumBatches[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Number of Batches in each output buffer
| int32_t sTIDL_IOBufDesc_t::outPadL[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Left zero padding required for each output buffer
| int32_t sTIDL_IOBufDesc_t::outPadT[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
top zero padding required for each output buffer
| int32_t sTIDL_IOBufDesc_t::outPadR[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Right zero padding required for each output buffer
| int32_t sTIDL_IOBufDesc_t::outPadB[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Bottom zero padding required for each output buffer
| int32_t sTIDL_IOBufDesc_t::outPadCh[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Number of extra channels required in each output buffer
| int32_t sTIDL_IOBufDesc_t::outElementType[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Element type of each output buffer eTIDL_ElementType
| int32_t sTIDL_IOBufDesc_t::outDataId[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Data ID as per Net structure for each output buffer
| int8_t sTIDL_IOBufDesc_t::outDataName[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS][TIDL_STRING_SIZE] |
Out Tensor name in the original input networks
| float32_tidl sTIDL_IOBufDesc_t::outTensorScale[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
TensorScale of each input data buffer
| int32_t sTIDL_IOBufDesc_t::outZeroPoint[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
zero Point of each input data buffer
| int32_t sTIDL_IOBufDesc_t::outLayout[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Data Layout of each input data buffer eTIDL_TensorLayout
| int32_t sTIDL_IOBufDesc_t::outBufSize[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Expected input buffer size (elements) of each output
| int32_t sTIDL_IOBufDesc_t::numValidTensorDims[TIDL_MAX_NUM_CORES *TIDL_MAX_ALG_OUT_BUFS] |
Number of valid dimensions in the output tensor (ONNX)