MCUSW
|
Eth Fifo configuration type Configuration related to Fifo.
Data Fields | |
uint8 * | fifoBufferPtr |
Eth_DescType * | descPtr |
Eth_QueueType * | queuePtr |
uint8 * | bufferState |
uint16 | fifoNum |
uint16 | elemSize |
uint32 | totalSize |
uint8* Eth_FifoHandleType::fifoBufferPtr |
Eth Fifo memory buffer
Eth_DescType* Eth_FifoHandleType::descPtr |
Eth Fifo descriptor memory buffer
Eth_QueueType* Eth_FifoHandleType::queuePtr |
Eth Fifo descriptor queue memory buffer
uint8* Eth_FifoHandleType::bufferState |
Eth Fifo buffer state memory buffer
uint16 Eth_FifoHandleType::fifoNum |
Eth Fifo number
uint16 Eth_FifoHandleType::elemSize |
Eth Fifo element size
uint32 Eth_FifoHandleType::totalSize |
Eth Fifo total memory buffer size