![]() |
PDK API Guide for J721E
|
The definition of a I2C function table that contains the required set of functions to control a specific I2C driver implementation.
Data Fields | |
I2C_CloseFxn | closeFxn |
I2C_ControlFxn | controlFxn |
I2C_InitFxn | initFxn |
I2C_OpenFxn | openFxn |
I2C_TransferFxn | transferFxn |
I2C_CloseFxn I2C_FxnTable::closeFxn |
Function to close the specified peripheral
I2C_ControlFxn I2C_FxnTable::controlFxn |
Function to implementation specific control function
I2C_InitFxn I2C_FxnTable::initFxn |
Function to initialize the given data object
I2C_OpenFxn I2C_FxnTable::openFxn |
Function to open the specified peripheral
I2C_TransferFxn I2C_FxnTable::transferFxn |
Function to initiate a I2C data transfer