![]() |
PDK API Guide for J721E
|
DSS Driver configuration file.
Go to the source code of this file.
Macros | |
#define | DSS_DEF_QUEUE_LEN_PER_INST (16U) |
Default max number of frames that can be queued per display driver instance. More... | |
#define | DSS_DEF_QUEUE_LEN_PER_M2M_DRV_INST (4U) |
Default max number of frames that can be queued per display M2M driver instance. More... | |
#define | DssTrace |
Log enable for DSS module. More... | |