MCUSW
Eth_CpswConfigType Struct Reference

Detailed Description

Eth Cpsw Configurations type Configuration related to Cpsw data.

Data Fields

uint32 phyMacAddr
 
uint32 aleAddr
 
uint32 cptsAddr
 
uint32 mdioAddr
 
uint32 ctrlAddr
 
uint32 cptsRefClockFreq
 
uint32 cppiClockFreqHz
 

Field Documentation

◆ phyMacAddr

uint32 Eth_CpswConfigType::phyMacAddr

Mac address register address

◆ aleAddr

uint32 Eth_CpswConfigType::aleAddr

Address lookup engine register address

◆ cptsAddr

uint32 Eth_CpswConfigType::cptsAddr

Common platform time sync register address

◆ mdioAddr

uint32 Eth_CpswConfigType::mdioAddr

Mdio resgister address

◆ ctrlAddr

uint32 Eth_CpswConfigType::ctrlAddr

control register addresss

◆ cptsRefClockFreq

uint32 Eth_CpswConfigType::cptsRefClockFreq

Cpts clock frequency reference value

◆ cppiClockFreqHz

uint32 Eth_CpswConfigType::cppiClockFreqHz

Cpts clock frequency HZ