![]() |
PDK API Guide for J721E
|
Num clock parents response.
hdr | TISCI header |
num_parents | The number of clock parents. |
If the number of clock parents is 255 or greater, this field will be set to 255 and the full value placed in the num_parentint32_t field. This is for backwards compatibility with older firmwares.
num_parentint32_t | Number of clock parents if 255 or greater and num_parents field is set to 255. This field will contain 0xFFFFFFFF otherwise. |
Data Fields | |
struct tisci_header | hdr |
uint8_t | num_parents |
uint32_t | num_parentint32_t |
struct tisci_header tisci_msg_get_num_clock_parents_resp::hdr |
uint8_t tisci_msg_get_num_clock_parents_resp::num_parents |
uint32_t tisci_msg_get_num_clock_parents_resp::num_parentint32_t |