PDK API Guide for J721E
|
This structure contains board specific information.
This is the second generation (v2) of board ID info structure which is applicable to the platforms from Keystone-III and later.
Data Fields | |
uint8_t | macStructType |
uint16_t | macLength |
uint16_t | macControl |
uint8_t | macAddress [BOARD_MAC_ADDR_LEN] |
uint8_t | ddrStructType |
uint16_t | ddrStructLen |
uint16_t | ddrCtrl |
uint8_t | boardInfoStructType |
uint16_t | boardInfoLength |
char | boardName [BOARD_BOARD_NAME_LEN] |
char | designRev [BOARD_DESIGN_REV_LEN] |
char | procNum [BOARD_PROC_NUM_LEN] |
char | variant [BOARD_VARIANT_LEN] |
char | pcbRev [BOARD_PCBREV_LEN] |
char | schbomRev [BOARD_SCHMBOM_REV_LEN] |
char | swRev [BOARD_SWREV_LEN] |
char | vendorID [BOARD_VENDORID_LEN] |
char | buildWeek [BOARD_BUILD_WEEK_LEN] |
char | buildYear [BOARD_BUILD_YEAR_LEN] |
char | boardID [BOARD_BOARDID_LEN] |
char | serialNum [BOARD_SERIAL_NUM_LEN] |
uint32_t | magicNumber |
uint8_t | headerStructType |
uint16_t | payloadSize |
Board_headerInfo | headerInfo |
Board_boardInfo | boardInfo |
Board_ddrInfo | ddrInfo |
Board_ddrInfo | multiDdrInfo [BOARD_DDR_INFO_MAX] |
Board_macInfo | macInfo |
uint8_t | endList |
uint8_t __attribute__::macStructType |
uint16_t __attribute__::macLength |
uint16_t __attribute__::macControl |
uint8_t __attribute__::macAddress[BOARD_MAC_ADDR_LEN] |
uint8_t __attribute__::ddrStructType |
uint16_t __attribute__::ddrStructLen |
uint16_t __attribute__::ddrCtrl |
uint8_t __attribute__::boardInfoStructType |
uint16_t __attribute__::boardInfoLength |
char __attribute__::boardName[BOARD_BOARD_NAME_LEN] |
char __attribute__::designRev[BOARD_DESIGN_REV_LEN] |
char __attribute__::procNum[BOARD_PROC_NUM_LEN] |
char __attribute__::variant[BOARD_VARIANT_LEN] |
char __attribute__::pcbRev[BOARD_PCBREV_LEN] |
char __attribute__::schbomRev[BOARD_SCHMBOM_REV_LEN] |
char __attribute__::swRev[BOARD_SWREV_LEN] |
char __attribute__::vendorID[BOARD_VENDORID_LEN] |
char __attribute__::buildWeek[BOARD_BUILD_WEEK_LEN] |
char __attribute__::buildYear[BOARD_BUILD_YEAR_LEN] |
char __attribute__::boardID[BOARD_BOARDID_LEN] |
char __attribute__::serialNum[BOARD_SERIAL_NUM_LEN] |
uint32_t __attribute__::magicNumber |
uint8_t __attribute__::headerStructType |
uint16_t __attribute__::payloadSize |
Board_headerInfo __attribute__::headerInfo |
Board_boardInfo __attribute__::boardInfo |
Board_ddrInfo __attribute__::ddrInfo |
Board_ddrInfo __attribute__::multiDdrInfo[BOARD_DDR_INFO_MAX] |
Board_macInfo __attribute__::macInfo |
uint8_t __attribute__::endList |