PMIC common control param status Note: validParams is input param for all Get APIs. other params except validParams is output param for Get APIs.
- Parameters
-
validParams | Selection of structure parameters to be set, from the combination of Pmic_CommonCtrlStatValidParamCfg and the corresponding member value must be updated Valid values Pmic_CommonCtrlStatValidParamCfg |
spmiLpmStat | SPMI Low Power Mode Control Status. Valid only when PMIC_CFG_SPMI_LPM_STAT_VALID bit is set. Valid values Pmic_SpmiLpmModeCtrl_Stat |
forceEnDrvLowStat | Status of ENABLE_DRV Configuration by I2C/SPI Valid only when PMIC_CFG_FORCE_ENABLE_DRV_LOW_STAT_VALID bit is set. Valid values Pmic_EnableDrvI2CSPICfg_Stat |
bbEocIndication | Backup Battery End of charge Indication Status Valid only when PMIC_CFG_BB_EOC_INDICATION_STAT_VALID bit is set Valid only for TPS6594x Leo Device Valid values Pmic_Tps6594xLeo_BBEoCIndicationStat |
regLockStat | Register lock status Valid only when PMIC_CFG_REGISTER_LOCK_STAT_VALID bit is set Valid values Pmic_RegisterLock_Stat |
extClkValidity | External clock validity status. The status value is valid only when External clock is connected Ignore the status value when External clock is not connected Valid only when PMIC_CFG_EXT_CLK_VALIDITY_STAT_VALID bit is set Valid values Pmic_ExtClkValidStat |
startupPin | Startup(nPWRON/Enable) pin status Valid only when PMIC_CFG_STARTUP_PIN_STAT_VALID bit is set Valid values Pmic_SignalLvl |
enDrvPin | EN_DRV Pin status Valid only when PMIC_CFG_EN_DRV_PIN_STAT_VALID bit is set. Valid values Pmic_SignalLvl |
nRstOutSocPin | nRSTOUT_SOC Pin status Valid only when PMIC_CFG_NRSTOUTSOC_PIN_STAT_VALID bit is set. Valid values Pmic_SignalLvl |
nRstOutPin | nRSTOUT Pin status Valid only when PMIC_CFG_NRSTOUT_PIN_STAT_VALID bit is set. Valid values Pmic_SignalLvl |
nIntPin | nINT Pin status Valid only when PMIC_CFG_NINT_PIN_STAT_VALID bit is set. Valid values Pmic_SignalLvl |