PDK API Guide for J721E
|
Weight table parameters of NF.
struct Nf_WgtTableConfig
Data Fields | |
uint32_t | filterMode |
uint32_t | blFilterLut [NF_BL_LUT_SIZE] |
int32_t | genFilterCoeffs [NF_GEN_LUT_SIZE] |
uint32_t Nf_WgtTableConfig::filterMode |
Filter mode, 0= Bi-lateral filtering; 1= Generic 2D Filtering
uint32_t Nf_WgtTableConfig::blFilterLut[NF_BL_LUT_SIZE] |
Lookup table for Bi-lateral filtering 5*256 (1280 entries)
int32_t Nf_WgtTableConfig::genFilterCoeffs[NF_GEN_LUT_SIZE] |
Lookup table for Generic 2D filtering (5x5-1) 24 entries