PDK API Guide for J721E
|
PMIC Driver Common data types file.
Go to the source code of this file.
Data Structures | |
struct | Pmic_DevSubSysInfo_t |
PMIC Subsystems. More... | |
struct | Pmic_CoreHandle_t |
PMIC Interface Handle. Contains various PMIC driver instance specific information. like, the PMIC device type, PMIC interface mode, Slave addresses, various application defined API function pointers for LLD and Critical sections. More... | |
Macros | |
PMIC CRC Enable/Disable Configuration | |
#define | PMIC_CRC_DISABLE (0U) |
#define | PMIC_CRC_ENABLE (1U) |