![]() |
PDK API Guide for J721E
|
Go to the source code of this file.
Data Structures | |
struct | tisci_msg_rm_get_resource_range_req |
This file contains: More... | |
struct | tisci_msg_rm_get_resource_range_resp |
Get resource range response message. More... | |
Functions | |
struct tisci_msg_rm_get_resource_range_req | __attribute__ ((__packed__)) |
Variables | |
struct tisci_header | hdr |
uint16_t | type |
uint8_t | subtype |
uint8_t | secondary_host |
uint16_t | range_start |
uint16_t | range_num |
uint16_t | range_start_sec |
uint16_t | range_num_sec |
struct tisci_header hdr |
uint16_t type |
uint8_t subtype |
uint8_t secondary_host |
uint16_t range_start |
uint16_t range_num |
uint16_t range_start_sec |
uint16_t range_num_sec |