![]() |
PDK API Guide for J721E
|
The definition of a SPI function table that contains the required set of functions to control a specific SPI driver implementation.
OSPI_CloseFxn OSPI_FxnTable::closeFxn |
Function to close the specified peripheral
OSPI_ControlFxn OSPI_FxnTable::controlFxn |
Function to implementation specific control function
OSPI_InitFxn OSPI_FxnTable::spiInitFxn |
Function to initialize the given data object
OSPI_OpenFxn OSPI_FxnTable::openFxn |
Function to open the specified peripheral
OSPI_TransferFxn OSPI_FxnTable::transferFxn |
Function to initiate a SPI data transfer
OSPI_TransferCancelFxn OSPI_FxnTable::transferCancelFxn |
Function to cancel SPI data transfer
OSPI_ServiceISRFxn OSPI_FxnTable::serviceISRFxn |
Function to service the SPI instance