![]() |
PDK API Guide for J721E
|
Input args for CPSW_CPTS_IOCTL_SET_GENF_NUDGE and CPSW_CPTS_IOCTL_SET_ESTF_NUDGE commands.
Data Fields | |
uint32_t | index |
int32_t | tsNudge |
uint32_t CpswCpts_SetFxnGenNudgeInArgs::index |
Function generator instance index value
int32_t CpswCpts_SetFxnGenNudgeInArgs::tsNudge |
Function generator nudge value. It must be within the range of CPSW_CPTS_NUDGE_MIN_VAL and CPSW_CPTS_NUDGE_MAX_VAL.