![]() |
PDK API Guide for J721E
|
IP packet security configuration.
Data Fields | |
bool | dfltNoFragEn |
bool | dfltNxtHdrWhitelistEn |
uint32_t | ipNxtHdrWhitelistCnt |
uint8_t | ipNxtHdrWhitelist [CPSW_ALE_MAX_WHITELIST_IP_NXT_HDR] |
bool CpswAle_IPPktSecurityCfg::dfltNoFragEn |
Enable dropping of packets if a VLAN entry is not found
bool CpswAle_IPPktSecurityCfg::dfltNxtHdrWhitelistEn |
Enable dropping of packets if VLAN not found AND IP NXT HDR does not match one of ipNxtHdrWhitelist
uint32_t CpswAle_IPPktSecurityCfg::ipNxtHdrWhitelistCnt |
Number of ip Nxt Hdr to whitelist. Must be <= CPSW_ALE_MAX_WHITELIST_IP_NXT_HDR
uint8_t CpswAle_IPPktSecurityCfg::ipNxtHdrWhitelist[CPSW_ALE_MAX_WHITELIST_IP_NXT_HDR] |
IP NXT HDR whitelist