PDK API Guide for J721E
osal Directory Reference

Files

file  CacheP.h [code]
 Cache Handling routines for the RTOS Porting Interface.
 
file  ClockP.h [code]
 Clock module for the RTOS Porting Interface. This implements the software timer support. For hardware timer support, please check TimerP.h.
 
file  CycleprofilerP.h [code]
 Cycle profiler module to measure CPU cycles for the RTOS Porting Interface.
 
file  DebugP.h [code]
 
file  EventCombinerP.h [code]
 Event Combiner routines for the RTOS Porting Interface.
 
file  EventP.h [code]
 Event module for the RTOS Porting Interface.
 
file  HeapP.h [code]
 Heap management module for the RTOS Porting Interface.
 
file  HwiP.h [code]
 Hardware Interrupt module for the RTOS Porting Interface.
 
file  LoadP.h [code]
 Load module to measure CPU Load and Task Load for the RTOS Porting Interface.
 
file  MailboxP.h [code]
 Mailbox module for the RTOS Porting Interface.
 
file  MemoryP.h [code]
 Memory module for the RTOS Porting Interface.
 
file  MutexP.h [code]
 Mailbox module for the RTOS Porting Interface.
 
file  MuxIntcP.h [code]
 Interrupt Controller Mux module for the RTOS Porting Interface.
 
file  osal.h [code]
 OS Abstraction Layer header.
 
file  QueueP.h [code]
 Queue Handling routines for RTOS.
 
file  RegisterIntr.h [code]
 Interrupt register routines.
 
file  SemaphoreP.h [code]
 Semaphore module for the RTOS Porting Interface.
 
file  SwiP.h [code]
 Software Interrupt module for the RTOS Porting Interface.
 
file  TaskP.h [code]
 Task module for the RTOS Porting Interface.
 
file  TimerP.h [code]
 Timer interface for the RTOS Porting Interface.