MCUSW
|
Eth Udma configuration type Configuration related to Udma.
Data Fields | |
Eth_Udma_EventCfgType * | eventCfgPtr |
Eth_Udma_RingCfgType * | ringCfgPtr |
Eth_Udma_RingDynType * | ringDynPtr |
Eth_Udma_RingEventCfgType * | ringEvenCfgPtr |
Eth_FifoHandleType * | egressFifoCfgPtr |
Eth_FifoHandleType * | ingressFifoCfgPtr |
Eth_FifoRingMapCfgType * | egressFifoRingMapCfgPtr |
Eth_FifoRingMapCfgType * | ingressFifoRingMapCfgPtr |
Eth_ChannelCfgType * | txChanCfgPtr |
Eth_ChannelCfgType * | rxChanCfgPtr |
Eth_ChannelFlowCfgType * | rxChanFlowCfgPtr |
Eth_FlowCfgType * | flowCfgPtr |
uint16 | startTxNum |
uint16 | startRxNum |
uint8 | totalEventNum |
uint8 | totalRingNum |
uint8 | totalRingEventNum |
uint8 | totalEgressFifoNum |
uint8 | totalIngressFifoNum |
uint8 | totalTxChanNum |
uint8 | totalRxChanNum |
uint8 | totalFlowNum |
uint16 | rxMtuLength |
Eth_Udma_EventCfgType* Eth_Udma_CfgType::eventCfgPtr |
Eth Udma event configuration pointer
Eth_Udma_RingCfgType* Eth_Udma_CfgType::ringCfgPtr |
Eth Udma ring configuration pointer
Eth_Udma_RingDynType* Eth_Udma_CfgType::ringDynPtr |
Eth Udma ring dynamic pointer
Eth_Udma_RingEventCfgType* Eth_Udma_CfgType::ringEvenCfgPtr |
Eth Udma ring event configuration pointer
Eth_FifoHandleType* Eth_Udma_CfgType::egressFifoCfgPtr |
Eth egress configuration pointer
Eth_FifoHandleType* Eth_Udma_CfgType::ingressFifoCfgPtr |
Eth ingress configuration pointer
Eth_FifoRingMapCfgType* Eth_Udma_CfgType::egressFifoRingMapCfgPtr |
Eth egress fifo ring map configuration pointer
Eth_FifoRingMapCfgType* Eth_Udma_CfgType::ingressFifoRingMapCfgPtr |
Eth ingress fifo ring map configuration pointer
Eth_ChannelCfgType* Eth_Udma_CfgType::txChanCfgPtr |
Eth tx channel configuration pointer
Eth_ChannelCfgType* Eth_Udma_CfgType::rxChanCfgPtr |
Eth rx channel configuration pointer
Eth_ChannelFlowCfgType* Eth_Udma_CfgType::rxChanFlowCfgPtr |
Eth rx channel configuration pointer
Eth_FlowCfgType* Eth_Udma_CfgType::flowCfgPtr |
Eth flow configuration pointer
uint16 Eth_Udma_CfgType::startTxNum |
Eth Udma Tx channel start
uint16 Eth_Udma_CfgType::startRxNum |
Eth Udma Rx channel start
uint8 Eth_Udma_CfgType::totalEventNum |
Eth Udma total event number
uint8 Eth_Udma_CfgType::totalRingNum |
Eth Udma total ring number
uint8 Eth_Udma_CfgType::totalRingEventNum |
Eth Udma total ring event number
uint8 Eth_Udma_CfgType::totalEgressFifoNum |
Eth Udma total egress number
uint8 Eth_Udma_CfgType::totalIngressFifoNum |
Eth Udma total ingress number
uint8 Eth_Udma_CfgType::totalTxChanNum |
Eth Udma total tx channel number
uint8 Eth_Udma_CfgType::totalRxChanNum |
Eth Udma total rx channel number
uint8 Eth_Udma_CfgType::totalFlowNum |
Eth Udma total flow number
uint16 Eth_Udma_CfgType::rxMtuLength |
Eth Rx MTU length