Collaboration diagram for DSPF_dp_mat_trans:
void | DSPF_dp_mat_trans (const double *restrict x, const int rows, const int cols, double *restrict y) |
void DSPF_dp_mat_trans | ( | const double *restrict | x, | |
const int | rows, | |||
const int | cols, | |||
double *restrict | y | |||
) |
This function transposes the input matrix x[] and writes the result to matrix y[].
x[r1*c1] | Input matrix containing r1*c1 double floating-point numbers | |
rows | Number of rows in matrix x. Also number of columns in matrix y. | |
cols | Number of columns in matrix x. Also number of rows in matrix y. | |
y[c1*r1] | Output matrix containing c1*r1 double floating-point numbers |