Collaboration diagram for DSP_add16:
void | DSP_add16 (short *restrict x, short *restrict y, short *restrict r, int nx) |
void DSP_add16 | ( | short *restrict | x, | |
short *restrict | y, | |||
short *restrict | r, | |||
int | nx | |||
) |
This program performs a addition on a vector. The result is stored in a vector.
x | = Input data array of shorts | |
y | = Input data array of shorts | |
r | = Output data array of shorts | |
nx | = Number of elements in the arrays |