Sciclient needs to interact with ROM to be able to load the central processing firmware during boot. This is called only once via the SBL executing on MCU R5 in the AM6x device family.
DMSC ROM will set up 2 outbound/inbound threads(secure proxy) for Normal and High priority messages and pairs this threads via Ring Accelerator in MCU NAVSS for both DMSC and R5 ROM to exchange messages.
The thread ID's for each message type is Sciclient_RomThreadIds
Message Type | Thread Id |
DMSC Out Bound Normal Prioirty | Thread 0 |
DMSC In Bound Normal Priority | Thread 1 |
DMSC Out Bound High Priority | Thread 2 |
DMSC In Bound High Priority | Thread 3 |
R5 Out Bound Normal Priority | Thread 4 |
R5 In Bound Normal Priority | Thread 5 |
R5 Out Bound High Priority | Thread 6 |
R5 In Bound High Priority | Thread 7 |
The DMSC ROM messages handled by the Sciclient_loadFirmware API is Sciclient_RomMessageType.
◆ SCICLIENT_ROM_R5_TX_NORMAL_THREAD
#define SCICLIENT_ROM_R5_TX_NORMAL_THREAD (4U) |
Thread ID's for each message type, R5 Out Bound Normal Priority
◆ SCICLIENT_ROM_R5_RX_NORMAL_THREAD
#define SCICLIENT_ROM_R5_RX_NORMAL_THREAD (5U) |
Thread ID's for each message type, R5 In Bound Normal Priority
◆ SCICLIENT_ROM_MSG_R5_TO_M3_M3FW
#define SCICLIENT_ROM_MSG_R5_TO_M3_M3FW (0x8105U) |
Firmware Load Command ID from R5 to M3
◆ SCICLIENT_ROM_MSG_M3_TO_R5_M3FW_RESULT
#define SCICLIENT_ROM_MSG_M3_TO_R5_M3FW_RESULT (0x8805U) |
Firmware Load Command ID from M3 to R5
◆ SCICLIENT_ROM_MSG_CERT_AUTH_PASS
#define SCICLIENT_ROM_MSG_CERT_AUTH_PASS (0x555555U) |
Firmware Load Command response Authorization Passed
◆ SCICLIENT_ROM_MSG_CERT_AUTH_FAIL
#define SCICLIENT_ROM_MSG_CERT_AUTH_FAIL (0xffffffU) |
Firmware Load Command response Authorization Failed