MCUSW
|
This files defines EthTrcv MCAL configuration structures
Variables | |
struct EthTrcv_ConfigType_s | EthTrcvConfig_0_PC |
ETHTRCV Configuration struct declaration. More... | |
Macros | |
#define | ETHTRCV_PRE_COMPILE_VARIANT (STD_ON) |
ETHTRCV Build Variant. Build variant pre-compile (STD_ON/STD_OFF) More... | |
#define | ETHTRCV_AUTONEG_STATUS_WAITCOUNT_TICKS (0x7d0U) |
EthTrcv auto-negotiation wait count Transceiver delay after auto-negotiation started to auto-negotiation completed. Transceiver (PHY) sets auto-negotiation status bit in status register once it is complete. Depending on Transceiver type, MDIO frequency it will take different time. change count value if transceiver detection fails in auto-negotiation. More... | |
#define | ETHTRCV_LINKSTATUS_WAITCOUNT_TICKS (0x7d0U) |
Wait for link status to become up after configuration. More... | |
#define | ETHTRCV_WAKEUPSUPPORT_API (ETHTRCV_WAKEUP_NOT_SUPPORTED) |
Enable/disable Ethernet transceiver EthTrcvWakeUpSupport APIs. More... | |
#define | ETHTRCV_SETTRANSCEIVERMODE_API (STD_ON) |
Enable/disable Ethernet transceiver settransceivermode API. More... | |
#define | ETHTRCV_GETTRANSCEIVERMODE_API (STD_ON) |
Enable/disable Ethernet transceiver gettransceivermodeapi API. More... | |
#define | ETHTRCV_STARTAUTONEGOTIATION_API (STD_ON) |
Enable/disable Ethernet transceiver startautonegotiation API. More... | |
#define | ETHTRCV_GETLINKSTATE_API (STD_ON) |
Enable/disable Ethernet transceiver getlinkstate API. More... | |
#define | ETHTRCV_GETBAUDRATE_API (STD_ON) |
Enable/disable Ethernet transceiver getbaudrate API. More... | |
#define | ETHTRCV_GETDUPLEXMODE_API (STD_ON) |
Enable/disable Ethernet transceiver getduplexmode API. More... | |
#define | ETHTRCV_OS_COUNTER_ID ((CounterType)OsCounter_0) |
Counter ID for counter used to count wait ticks. More... | |
#define | ETHTRCV_TIMEOUT_DURATION (160000U) |
ETH timeout. More... | |
#define | ETHTRCV_DRV_CONFIG_0 ((const EthTrcv_ConfigType *) &EthTrcvConfig_0_PC) |
EthTrcv Driver Configuration SW Version Info | |
Pre-compile switches for enabling/disabling ETHTRCV MCAL APIs | |
#define | ETHTRCV_VERSION_INFO_API (STD_ON)/** \brief Enable/Disable DEV error detection */ |
Enable/Disable EthTrcv_GetVersionInfo() More... | |
#define | ETHTRCV_DEV_ERROR_DETECT (STD_ON)/* @} */ |
#define | ETHTRCV_MAX_CONTROLLER (2U) |
EthTrcv max number of controllers. More... | |
#define | ETHTRCV_MAX_CONTROLLER_CFGS (2U) |
EthTrcv max number of configurations. More... | |
EthTrcv Controller names | |
#define | ETHTRCV_CONTROLLER_ID_0 (0U) |
EthTrcv Transceiver names | |
#define | ETHTRCV_CONTROLLER_ID_0_TRCV_ID_0 (0U) |
ETHTRCV DEM Error codes to report | |
#define | DemConf_DemEventParameter_ETHTRCV_DEM_NO_EVENT (0xFFFFU) |
#define | ETHTRCV_DEM_NO_EVENT DemConf_DemEventParameter_ETHTRCV_DEM_NO_EVENT |
#define | ETHTRCV_E_HARDWARE_ERROR (ETHTRCV_DEM_NO_EVENT) |
Hardware failed. More... | |
#define | ETHTRCV_E_ACCESS (ETHTRCV_DEM_NO_EVENT) |
Hardware failed. More... | |
#define ETHTRCV_INIT_ID ((uint8) 0x01U) |
EthTrcv_Init() API Service ID.
#define ETHTRCV_SETTRCVMODE_ID ((uint8) 0x03U) |
EthTrcv_SetTransceiverMode() API Service ID.
#define ETHTRCV_GETTRCVMODE_ID ((uint8) 0x04U) |
EthTrcv_GetTransceiverMode() API Service ID.
#define ETHTRCV_SRTAUTONEGOTIA_ID ((uint8) 0x05U) |
EthTrcv_StartAutoNegotiation() API Service ID.
#define ETHTRCV_GETLNKSTATE_ID ((uint8) 0x06U) |
EthTrcv_GetLinkState() API Service ID.
#define ETHTRCV_GETBAUD_ID ((uint8) 0x07U) |
EthTrcv_GetBaudRate() API Service ID.
#define ETHTRCV_GETDPLXMODE_ID ((uint8) 0x08U) |
EthTrcv_GetDuplexMode() API Service ID.
#define ETHTRCV_READMIIIND_ID ((uint8) 0x09U) |
EthTrcv_ReadMiiIndication callback() API Service ID.
#define ETHTRCV_WRITEMIIIND_ID ((uint8) 0x0AU) |
EthTrcv_WriteMiiIndication callback() API Service ID.
#define ETHTRCV_VERSION_ID ((uint8) 0x0BU) |
EthTrcv_GetVersionInfo() API Service ID.
#define ETHTRCV_MAINFCT_WRITE_ID ((uint8) 0x0CU) |
EthTrcv_MainFunction() API Service ID.
#define ETHTRCV_GETTRCVWKUPMODE_ID ((uint8) 0x0DU) |
EthTrcv_GetTransceiverWakeupMode() API Service ID.
#define ETHTRCV_SETTRCVWKUPMODE_ID ((uint8) 0x0EU) |
EthTrcv_SetTransceiverWakeupMode() API Service ID.
#define ETHTRCV_CHKWKUP_ID ((uint8) 0x0FU) |
EthTrcv_CheckWakeup() API Service ID.
#define ETHTRCV_SETPHYTESTMODE_ID ((uint8) 0x10U) |
EthTrcv_SetPhyTestMode() API Service ID.
#define ETHTRCV_SETPHYLOOPBACKMODE_ID ((uint8) 0x11U) |
EthTrcv_SetPhyLoopbackMode() API Service ID.
#define ETHTRCV_GETPHYSIGNALQUALITY_ID ((uint8) 0x12U) |
EthTrcv_GetPhySignalQuality() API Service ID.
#define ETHTRCV_SETPHYTXMODE_ID ((uint8) 0x13U) |
EthTrcv_SetPhyTxMode() API Service ID.
#define ETHTRCV_GETCABLEDIAGNOSTICSRESULT_ID ((uint8) 0x014U) |
EthTrcv_GetCableDiagnosticsResult() API Service ID.
#define ETHTRCV_GETPHYIDENTIFIER_ID ((uint8) 0x015U) |
EthTrcv_GetPhyIdentifier() API Service ID.
#define ETHTRCV_PRE_COMPILE_VARIANT (STD_ON) |
ETHTRCV Build Variant. Build variant pre-compile (STD_ON/STD_OFF)
#define ETHTRCV_VERSION_INFO_API (STD_ON)/** \brief Enable/Disable DEV error detection */ |
Enable/Disable EthTrcv_GetVersionInfo()
#define ETHTRCV_DEV_ERROR_DETECT (STD_ON)/* @} */ |
#define ETHTRCV_MAX_CONTROLLER (2U) |
EthTrcv max number of controllers.
#define ETHTRCV_MAX_CONTROLLER_CFGS (2U) |
EthTrcv max number of configurations.
#define ETHTRCV_CONTROLLER_ID_0 (0U) |
#define ETHTRCV_CONTROLLER_ID_0_TRCV_ID_0 (0U) |
#define ETHTRCV_AUTONEG_STATUS_WAITCOUNT_TICKS (0x7d0U) |
EthTrcv auto-negotiation wait count Transceiver delay after auto-negotiation started to auto-negotiation completed. Transceiver (PHY) sets auto-negotiation status bit in status register once it is complete. Depending on Transceiver type, MDIO frequency it will take different time. change count value if transceiver detection fails in auto-negotiation.
#define ETHTRCV_LINKSTATUS_WAITCOUNT_TICKS (0x7d0U) |
Wait for link status to become up after configuration.
#define ETHTRCV_WAKEUPSUPPORT_API (ETHTRCV_WAKEUP_NOT_SUPPORTED) |
Enable/disable Ethernet transceiver EthTrcvWakeUpSupport APIs.
#define ETHTRCV_SETTRANSCEIVERMODE_API (STD_ON) |
Enable/disable Ethernet transceiver settransceivermode API.
#define ETHTRCV_GETTRANSCEIVERMODE_API (STD_ON) |
Enable/disable Ethernet transceiver gettransceivermodeapi API.
#define ETHTRCV_STARTAUTONEGOTIATION_API (STD_ON) |
Enable/disable Ethernet transceiver startautonegotiation API.
#define ETHTRCV_GETLINKSTATE_API (STD_ON) |
Enable/disable Ethernet transceiver getlinkstate API.
#define ETHTRCV_GETBAUDRATE_API (STD_ON) |
Enable/disable Ethernet transceiver getbaudrate API.
#define ETHTRCV_GETDUPLEXMODE_API (STD_ON) |
Enable/disable Ethernet transceiver getduplexmode API.
#define ETHTRCV_OS_COUNTER_ID ((CounterType)OsCounter_0) |
Counter ID for counter used to count wait ticks.
#define ETHTRCV_TIMEOUT_DURATION (160000U) |
ETH timeout.
#define DemConf_DemEventParameter_ETHTRCV_DEM_NO_EVENT (0xFFFFU) |
#define ETHTRCV_DEM_NO_EVENT DemConf_DemEventParameter_ETHTRCV_DEM_NO_EVENT |
#define ETHTRCV_E_HARDWARE_ERROR (ETHTRCV_DEM_NO_EVENT) |
Hardware failed.
#define ETHTRCV_E_ACCESS (ETHTRCV_DEM_NO_EVENT) |
Hardware failed.
#define ETHTRCV_DRV_CONFIG_0 ((const EthTrcv_ConfigType *) &EthTrcvConfig_0_PC) |
struct EthTrcv_ConfigType_s EthTrcvConfig_0_PC |
ETHTRCV Configuration struct declaration.
Configuration of the driver