![]() |
![]() |
XDAIS
dais-x04
|
Defines instance status parameters. More...
#include <ividenc2.h>
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 IVIDENC2_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IVIDENC2_Status::extendedError |
Extended error information.
XDM1_SingleBufDesc IVIDENC2_Status::data |
Buffer descriptor for data passing.
data.buf
to NULL.XDAS_Int32 IVIDENC2_Status::encodingPreset |
Encoding preset.
XDAS_Int32 IVIDENC2_Status::rateControlPreset |
Video rate control presets.
XDAS_Int32 IVIDENC2_Status::maxInterFrameInterval |
I to P frame distance. e.g. = 1 if no B frames, 2 to insert one B frame.
XDAS_Int32 IVIDENC2_Status::inputChromaFormat |
Chroma format for the input buffer.
XDAS_Int32 IVIDENC2_Status::inputContentType |
Video content type of the buffer being encoded.
XDAS_Int32 IVIDENC2_Status::operatingMode |
Video encoding mode of operation.
XDAS_Int32 IVIDENC2_Status::profile |
Profile indicator of video codec.
XDAS_Int32 IVIDENC2_Status::level |
Level indicator of video codec.
XDAS_Int32 IVIDENC2_Status::inputDataMode |
Input data mode.
XDAS_Int32 IVIDENC2_Status::outputDataMode |
Output data mode.
XDAS_Int32 IVIDENC2_Status::numInputDataUnits |
Number of input slices/rows.
XDAS_Int32 IVIDENC2_Status::numOutputDataUnits |
Number of output slices/rows.
outputDataMode
, like number of slices/rows/blocks etc.XDAS_Int32 IVIDENC2_Status::configurationID |
Configuration ID of given codec.
XDM1_AlgBufInfo IVIDENC2_Status::bufInfo |
Input and output buffer information.
XDAS_Int32 IVIDENC2_Status::metadataType[3] |
Type of each metadata plane.
IVIDENC2_DynamicParams IVIDENC2_Status::encDynamicParams |
Video encoder dynamic parameters.