![]() |
![]() |
XDAIS
dais-x04
|
Defines instance status parameters. More...
#include <iimgdec1.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | extendedError |
Extended error information. | |
XDM1_SingleBufDesc | data |
XDAS_Int32 | outputHeight |
XDAS_Int32 | outputWidth |
XDAS_Int32 | imageWidth |
XDAS_Int32 | outputChromaFormat |
Chroma formats. | |
XDAS_Int32 | totalAU |
XDAS_Int32 | totalScan |
XDM_AlgBufInfo | bufInfo |
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 IIMGDEC1_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IIMGDEC1_Status::extendedError |
Extended error information.
XDM1_SingleBufDesc IIMGDEC1_Status::data |
Buffer descriptor for data passing.
XDAS_Int32 IIMGDEC1_Status::outputHeight |
Output height.
XDAS_Int32 IIMGDEC1_Status::outputWidth |
Output width. Padding should be taken care of by the decoder.
XDAS_Int32 IIMGDEC1_Status::imageWidth |
Image width.
XDAS_Int32 IIMGDEC1_Status::outputChromaFormat |
Chroma formats.
XDAS_Int32 IIMGDEC1_Status::totalAU |
Total number of Access Units.
XDAS_Int32 IIMGDEC1_Status::totalScan |
Total number of scans.
XDM_AlgBufInfo IIMGDEC1_Status::bufInfo |
Input and output buffer information.