![]() |
![]() |
Functions | |
VXLIB_STATUS | VXLIB_scaleImageNearest_i8u_o8u (const uint8_t src[restrict], const VXLIB_bufParams2D_t *src_addr, uint8_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr, VXLIB_F32 xScale, VXLIB_F32 yScale, int16_t srcOffsetX, int16_t srcOffsetY, int16_t dstOffsetX, int16_t dstOffsetY) |
VXLIB_STATUS | VXLIB_scaleImageNearest_i8u_o8u_checkParams (const uint8_t src[restrict], const VXLIB_bufParams2D_t *src_addr, uint8_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr, VXLIB_F32 xScale, VXLIB_F32 yScale, int16_t srcOffsetX, int16_t srcOffsetY, int16_t dstOffsetX, int16_t dstOffsetY) |
VXLIB_STATUS VXLIB_scaleImageNearest_i8u_o8u | ( | const uint8_t | src[restrict], |
const VXLIB_bufParams2D_t * | src_addr, | ||
uint8_t | dst[restrict], | ||
const VXLIB_bufParams2D_t * | dst_addr, | ||
VXLIB_F32 | xScale, | ||
VXLIB_F32 | yScale, | ||
int16_t | srcOffsetX, | ||
int16_t | srcOffsetY, | ||
int16_t | dstOffsetX, | ||
int16_t | dstOffsetY | ||
) |
Performs image rescale from input image (8-bit) to output image (8-bit) using nearest neighbor interpolation.
[in] | src[] | Pointer to array containing first input image (UQ8.0) |
[in] | src_addr[] | Pointer to structure containing dimensional information of src |
[out] | dst[] | Pointer to array containing output image (UQ8.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
[in] | xScale | Parameter indicating x scale factor from output to input (F32) |
[in] | yScale | Parameter indicating y scale factor from output to input (F32) |
[in] | srcOffsetX | Parameter indicating x offset of src pointer relative to start of valid data in broader image (SQ15.0) |
[in] | srcOffsetY | Parameter indicating y offset of src pointer relative to start of valid data in broader image (SQ15.0) |
[in] | dstOffsetX | Parameter indicating x offset of dst pointer relative to start of output valid data in broader image (SQ15.0) |
[in] | dstOffsetY | Parameter indicating y offset of dst pointer relative to start of output valid data in broader image (SQ15.0) |
When breaking input image processing into blocks, be sure to fetch enough overlap pixels from the input for interior edges for the rescale, or else the function may put a false border within the block edge of of the output image. For each dimension, the required fetch amount should be:
And the amount of left/top overlap to refetch should be:
VXLIB_STATUS VXLIB_scaleImageNearest_i8u_o8u_checkParams | ( | const uint8_t | src[restrict], |
const VXLIB_bufParams2D_t * | src_addr, | ||
uint8_t | dst[restrict], | ||
const VXLIB_bufParams2D_t * | dst_addr, | ||
VXLIB_F32 | xScale, | ||
VXLIB_F32 | yScale, | ||
int16_t | srcOffsetX, | ||
int16_t | srcOffsetY, | ||
int16_t | dstOffsetX, | ||
int16_t | dstOffsetY | ||
) |
[in] | src[] | Pointer to array containing first input image (UQ8.0) |
[in] | src_addr[] | Pointer to structure containing dimensional information of src |
[out] | dst[] | Pointer to array containing output image (UQ8.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
[in] | xScale | Parameter indicating x scale factor from output to input (F32) |
[in] | yScale | Parameter indicating y scale factor from output to input (F32) |
[in] | srcOffsetX | Parameter indicating x offset of src pointer relative to start of valid data in broader image (SQ15.0) |
[in] | srcOffsetY | Parameter indicating y offset of src pointer relative to start of valid data in broader image (SQ15.0) |
[in] | dstOffsetX | Parameter indicating x offset of dst pointer relative to start of output valid data in broader image (SQ15.0) |
[in] | dstOffsetY | Parameter indicating y offset of dst pointer relative to start of output valid data in broader image (SQ15.0) |