![]() |
![]() |
Functions | |
VXLIB_STATUS | VXLIB_absDiff_i16s_i16s_o16s (const int16_t src0[restrict], const VXLIB_bufParams2D_t *src0_addr, const int16_t src1[restrict], const VXLIB_bufParams2D_t *src1_addr, int16_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr) |
VXLIB_STATUS | VXLIB_absDiff_i16s_i16s_o16s_checkParams (const int16_t src0[], const VXLIB_bufParams2D_t *src0_addr, const int16_t src1[], const VXLIB_bufParams2D_t *src1_addr, const int16_t dst[], const VXLIB_bufParams2D_t *dst_addr) |
VXLIB_STATUS VXLIB_absDiff_i16s_i16s_o16s | ( | const int16_t | src0[restrict], |
const VXLIB_bufParams2D_t * | src0_addr, | ||
const int16_t | src1[restrict], | ||
const VXLIB_bufParams2D_t * | src1_addr, | ||
int16_t | dst[restrict], | ||
const VXLIB_bufParams2D_t * | dst_addr | ||
) |
out(x,y) = | src0(x,y) - src1(x,y) |
[in] | src0[] | Pointer to array containing first input image (SQ15.0) |
[in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
[in] | src1[] | Pointer to array containing second input image (SQ15.0) |
[in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
[out] | dst[] | Pointer to array containing output image (SQ15.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
VXLIB_STATUS VXLIB_absDiff_i16s_i16s_o16s_checkParams | ( | const int16_t | src0[], |
const VXLIB_bufParams2D_t * | src0_addr, | ||
const int16_t | src1[], | ||
const VXLIB_bufParams2D_t * | src1_addr, | ||
const int16_t | dst[], | ||
const VXLIB_bufParams2D_t * | dst_addr | ||
) |
[in] | src0[] | Pointer to array containing first input image (SQ15.0) |
[in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
[in] | src1[] | Pointer to array containing second input image (SQ15.0) |
[in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
[out] | dst[] | Pointer to array containing output image (SQ15.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |