![]() |
SDL API Guide for J721E
|
Data Structures | |
struct | SDL_ESM_ErrorConfig_t |
ESM error configuration. More... | |
struct | SDL_ESM_config |
ESM init configuration. More... | |
struct | esmRevisionId_t |
Structure for accessing Revision ID of ESM module. More... | |
struct | esmInfo_t |
Structure for accessing information register of ESM module. More... | |
struct | esmGroupIntrStatus_t |
Structure to access the status of interrupts belonging to a High or Low priority interrupt. More... | |
struct | SDL_esmRegs_ERR_GRP_STATIC |
ESM Error Group static registers list. More... | |
struct | SDL_ESM_staticRegs |
ESM static registers list. More... | |
Typedefs | |
typedef int32_t(* | SDL_ESM_applicationCallback) (SDL_ESM_Inst instance, SDL_ESM_IntType intrType, uint32_t grpChannel, uint32_t index, uint32_t intSrc, void *arg) |
typedef int32_t(* SDL_ESM_applicationCallback) (SDL_ESM_Inst instance, SDL_ESM_IntType intrType, uint32_t grpChannel, uint32_t index, uint32_t intSrc, void *arg) |