![]() |
PDK API Guide for J721E
|
TISCI Request for getting DKEK via TISCI.
hdr | Generic TISCI message header. |
sa2ul_instance | SA2UL instance number - set to 0 |
kdf_label_len | Length of "Label" input to KDF |
kdf_context_len | Length of "Context" input to KDF |
kdf_label_and_context | "Label" and "Context" bytes are stored in this array one after another. Maximum length of this field is KDF_LABEL_AND_CONTEXT_LEN_MAX |
Data Fields | |
struct tisci_header | hdr |
uint8_t | sa2ul_instance |
uint8_t | kdf_label_len |
uint8_t | kdf_context_len |
uint8_t | kdf_label_and_context [KDF_LABEL_AND_CONTEXT_LEN_MAX] |
struct tisci_header tisci_msg_sa2ul_get_dkek_req::hdr |
uint8_t tisci_msg_sa2ul_get_dkek_req::sa2ul_instance |
uint8_t tisci_msg_sa2ul_get_dkek_req::kdf_label_len |
uint8_t tisci_msg_sa2ul_get_dkek_req::kdf_context_len |
uint8_t tisci_msg_sa2ul_get_dkek_req::kdf_label_and_context[KDF_LABEL_AND_CONTEXT_LEN_MAX] |